Product Features
Logo Back to Article
Frequently Asked Questions
LodgingAC

General Information > Product Features and Benefits


Question:
What are the features and benefits of the 52S series?

Answer:

PRODUCT FEATURES AND BENEFITS
The 52S model is a single-package, through-the-wall unit for heating and cooling hotel rooms, offices, apartments, condominiums, and residential additions. The 52S Series features include:

o Quiet operation
o Exceptional energy efficiency ratios (EERs)
o Multi-room structure design
o Fixed wall sleeve, slide-out chassis
o Attractive, durable cabinet
o Chassis that retrofits to most major competitors' sleeves
o Low operating costs
o No bulky duct system
o No seasonal changeover

QUIET OPERATION
Occupants and neighbors are protected against noise intrusion. Indoor sound reduction is achieved because of the unit's design and its louvered front cover, split scroll and blower, and heavy gage unit partition. Rotary compressors provide quiet, reliable operation. The split scroll provides a more uniform air discharge.

The new aerodynamic condenser shroud design improves airflow and reduces outdoor noise, providing a more relaxing outdoor environment. The propeller-type fan and stator design allow efficient low-speed operation.

MOST EFFICIENT PERFORMANCE
High EERs provide excellent operating economy. The system operates without bulky ductwork, separate equipment room, and complex match-up of different components. Heating and cooling modes are available without seasonal changeover.

EFFICIENT FAN MOTOR
An efficient, totally enclosed PSC (permanent split capacitor) fan motor provides a choice of high or low speeds for heating and cooling. A fan-only setting provides air circulation. The fan motor requires no maintenance and no lubrication.

NO-RUST WEATHER LASTTM WALL SLEEVE AND FRONT PANEL
The indoor front panel and wall sleeve use nonmetallic compounds that never rust or corrode, do not support combustion, and do not give off toxic fumes. The weather-resistant feature exceeds requirements of Underwriters' Laboratories and resists damage caused by impact and scratching. The Weather Last feature also insulates and has up to 10 times the acoustic absorption of metal cabinets.

ProductFeatures
Removable Front Panel
The louvered front panel fits firmly onto the chassis. The panel is easily removed for service and filter access without removing screws. It provides front air intake to enhance performance and quiet operation. It also provides the option of flush mounting to the floor.

ProductFeatures
ONE-PIECE WASHABLE INDOOR FILTER
The filter covers the entire surface area of the coil. Once the front panel is removed, the filter simply snaps out of the track. The one-piece, molded plastic frame with polyurethane filter retains its shape and meets hospital and nursing home requirements. The filter may be washed or vacuumed repeatedly.

ProductFeatures
DURABLE CONTROL PANEL DOOR AND EASY-TO-USE CONTROLS
The reinforced control door conceals controls and features an attractive surface that will not chip. The hinge and door are extruded as one piece and provide protection from demanding transient use. The door is sloped to discourage use as a shelf. Easily accessible from the room side, the control buttons and thermostat are clearly marked and simple to use.

ProductFeatures
WASHABLE VENT AIR FILTER
The unique duct system is activated by a two-position control. Fresh outside air is redirected by the vent door to an inside low-pressure area. A molded plastic filter prevents dirt and debris from entering the room side of the unit. The vent mechanism is made from noncorrosive material ensuring reliable operation. Highpressure airflow creates a tight, draft-free seal when the vent door is closed.

ProductFeatures
BI-DIRECTIONAL DISCHARGE GRILLE
The discharge grille is made of durable polycarbonate and is reversible. Air flows upward at an 80 degree angle to the floor but can easily be adjusted toward the horizontal for airflow at a 53 degree angle to the floor. The discharge grille is cool to the touch during the heating cycle.

ProductFeatures
EASY ACCESS TO CHASSIS
Access to the chassis simply requires removing four screws and then sliding the chassis out of the sleeve for service. Once the power is turned off, connectors can be separated on hard-wire units, or the power cord can be disconnected on cord-connected units.

HIDDEN CONTROLS
The factory-wired control box houses all control components and is quickly accessible without removing the chassis from the wall sleeve. Remove two screws and the hinged door lowers, providing quick access to all the components and the wiring diagram.

Temperature Limiter

The limiter reduces operating costs by allowing the owner to control the range of cooling and heating temperatures available to the occupant. It is located under the control panel, out of the occupant's sight. Each setback on the limiter is equivalent to 5° F and the range of temperature settings available to the owner is from 60 to 90 F. The limiter is not pre-set at the factory.

The occupant's temperature control knob is conveniently located on the control panel and is clearly marked with a range of dial settings.

Outdoor Air Vent Control

The vent knob is located under the front panel. This knob slides to manually open and close the outdoor vent.

Fan Cycle Switch

This switch (not available on RC models) allows the fan to operate in 2 modes:

¿ Continuous - This setting allows the fan to run continuously, circulating air even when the temperature setting has been satisfied. This setting, which helps to keep the room temperature closer to the thermostat setting, is used for maximum comfort.

¿ Cycle - This setting allows the fan to cycle on and off with the compressor during heating or cooling. The fan stops when the temperature setting is reached. The longer unit off-time makes this option more energy-efficient with only slightly wider variations in room temperature.

ProductFeatures
ENHANCED COPPER TUBING
Enhanced copper tubing is more efficient and durable and can be repaired in the field, if required.

Because copper is a very stable metal, it is durable and resists corrosion. Enhanced copper tubing increases:

o heat transfer capability

o the efficiency of the cooling and heating processes

o thermal conductivity (by creating additional tube surface and turbulent refrigerant gas flow)

Every Carrier PTAC coil undergoes thorough leak testing and pressure testing up to 350 Ibs per square inch.


ProductFeatures
DEEP BASEPAN
Seamless drawn basepan walls add protection against water accumulation resulting from storm-driven rain with heavy wind.

Carrier's deep basepan holds up to two gallons of water without spilling. Closed cell foam insulators are located between the basepan and coils, keeping coils from direct contact with standing condensate and the basepan.

CONDENSATE DRAIN VALVE
The temperature-activated drain opens when the outdoor temperature drops below 45 F to prevent water from freezing in the basepan.

CONDENSATE REMOVAL SYSTEM
Carrier's 52S Series units have a slinger ring around the outside of the outdoor fan propeller. Condensate (water) in the unit basepan is picked up by the slinger ring and dispersed onto the hot outdoor condenser coil. The heat from the coil evaporates the condensate and cools the coil at the same time, thereby removing condensate and increasing the unit's efficiency.

NOTE: If it is necessary to remove 100% of the condensate, we recommend using the Carrier Drain Kit (Part No.: DRAIN-KIT 4PK).



Can't find the answer to your question?
Search the LodgingAC Customer Service Site
or
Submit a question directly to a Customer Relations Representative


Copyright © 2010   Legal Notice · Privacy Policy