Literature List
Logo Back to Article
Frequently Asked Questions
LodgingAC

General Information > Literature Available


Question:
What Literature is available?

Answer:
LITERATURE LIST

  FORM NO. CATALOG NO.
Warranty certificate   530-105
Installation/Installation, Operating and Maintenance Instructions 52s-46si 535-231
Lateral Duct Kit, P/N LAT- DUCT PLENUM P/N EXTENSION-DUCT 52s-42si 535-221
265-V Cord-Connected Kit, P/N's PLUG-265V 15AMP, PLUG-265V 20AMP, PLUG-265 V 30AMP 52s-38si 535-217
Drain Kit, P/N DRAIN-KIT 4PK 52s-32si 535-211
Energy Management (EM) Kit, P/N EM-KIT 52s-44si 535-229
Hard-Wire Kit, 230 V, P/N H/W-KIT 230V 52s-34si 535-213
Hard-Wire Kit, 265 V, P/N HIW-KIT-265V 52s-35si 535-214
Locking Control Door, P/N SECURITY DOOR 52s-43si 535-228
Stamped Aluminum Outdoor Grilles, P/N GRILLE-ALU-STAMP 52s-37si 535-216
Plastic Architectural Grille, P/N GRILLE-PLA-BEIGE, -BROWN 52s-33si 535-212
Aluminum Architectural Grille, P/N GRILLE-ALU-BEIGE, -BROWN,-BRONZ, -WHITE 52s-36si 535-215
Retrofit Kit (For Amana/Trane Sleeve) P/N AM-RETROFIT-KIT 52s-41si 535-220
Retrofit Kit (for GE Sleeve), P/N GE-RETROFIT-KIT 52s-39si 535-218
Sleeve Insulation Kit, P/N INSULATION-KIT 52s-45si 535-230
Subbase, P/N SUB-BASE 52s-40si 535-219
Wall Sleeve, P/N WALL-SLEEVE-1PK WALL-SLEEVE-9PK 52s-30si 535-208


















Copyright © 2010   Legal Notice · Privacy Policy